murata EnglishChineseJapanese
Region
GlobalNorth AmericaEurope


Home > Spherical Speaker Products > ES105 Overview and Specifications
ES105
Spherical Super Tweeter
Overview and Specifications

ES105



Fidelity and Natural Sound

The Murata "Super Tweeter" would excite and wake up all your senses thru exclusive technology. Only our technique can give your senses a complete satisfaction with Harmonic Enhancement for the music. Fidelity and Natural sound would be retrieved on your system. It would amaze you without failure.

Brings out the Best from your Favorite Speakers

The ES105 is a direct descendent of our ES103 spherical tweeter. Like the ES103, the ES105 incorporates a spherical piezoelectric diaphragm that provides superlative, vibrant responsiveness, with faithful reproduction up to 100kHz. The ES105 is also a significantly new design-incorporating carefully selected materials that deliver the same superb sound at an even more attractive price.
With delay-less sound reproduction, the ES105 is an ideal companion for your favorite speaker system. You'll be amazed at the dynamic reproduction of extreme sound changes, and at how you can suddenly differentiate all of the subtle and rich sounds that were previously hidden in a murky, gray background.

New Design is Perfect Match for Small Speakers

We have designed the ES105 to be an ideal companion for a wide range of speaker systems. Where the ES103 is housed in a cylindrical enclosure and is a good fit for big box-type speaker systems, the ES105 has an elegant, rounded design that also matches both modern-style speaker systems and small-speaker systems. The ES105 uses a relatively heavy die-cast enclosure of zinc alloy, offering excellent damping; while the surface is finished in a high-grade glossless coating. The dark colors and innovative shape will enhance the look of a wide variety of speaker setups.
Click here to see an example of use with a small-speaker system.

Surround Sound for Home Theaters

The ES series of spherical tweeters offer excellent transient and wide directionality, ideal not just for pure audio but also for bringing out the full potential of home-theater environments. You can get fine results using just two forward channels, but by using three forward channels or five total channels you can get a truly deep surround feed with excellent sound positioning.

ES105 Series: Main Specifications     Photo of ES105


Frequency range : 15kHz to 100 kHz (internal mechanical network)
Average sound-pressure level : 90 dB/W/m
Resonant frequency : 105 kHz
Rated impedance : 8 ohms
Maximum power : 50 W (pink noise)
Directivity : Straight ± 45 degrees
Dimensions : 90(W) x 65(H) x 118(D) mm (3.5”W x 2.6”H x 4.6”D)
Weight : 1.1 kg (2.4 lb) each
ES105 Appearance


Spherical Speaker Products
UP