 |
Characteristics
of Magnetoresistive Elements |
 |
 |
Magnetic Flux Density / Resistance Change Characteristic |
 |
 |
As expressed by
the formula , the
resistance increases non-linearly in the range of low magnetic flux
densities, while it increases linearly in the range of high magnetic
flux densities. |
 |
| <Magnetic
Flux Density / Resistance Change Characteristic> |
 |
 |
 |
- The resistance increases in proportion to the
magnetic flux density, independent of the polarity.
- The resistance increases non-linearly in the range of
80 mT or less magnetic flux densities. When the magnetic flux density
exceeds 80 mT, the resistance increases linearly.
- If the magnetic flux density reaches 300 mT, it
indicates that the resistance has increased approx. four times from the
initial resistance.
- The resistance will not be saturated even at a high
magnetic flux density.
|
 |
Resistance / Temperature Characteristic |
 |
 |
The resistance /
temperature characteristic depends on the carrier density. |
 |
| <Resistance
/ Temperature Characteristic> |
 |
 |
 |
- 100% corresponds to the resistance obtained at 25°C.
- The temperature coefficient is high (approx. -2%/°C).
|
 |