murata EnglishChineseJapanese
Region
GlobalNorth AmericaEurope


Home > Magnetic Pattern Recognition Sensors > Princples > Semiconductor Materials for Magnetic Sensors / Structure of the Magnetoresistive Element



green.gif Semiconductor Materials for Magnetic Sensors
space space
space Murata magnetic sensors use magnetoresistive elements made of n-InSb (compound semiconductor of the III-V group).
space
Material property InSb InAs GaAs Ge Si
Crystalline structure Concentrated zinc ore Concentrated zinc ore Concentrated zinc ore Diamond Diamond
Band gap (eV) 0.17 0.36 1.43 0.66 1.12
Electron mobility (cm2/V s) 78000 33000 8500 3900 1900
Hole mobility (cm2/V s) 750 450 450 1900 425
Melting point (°C) 525 943 1237 953 1420
Density (Kg/m3) 5.775 5.67 5.316 5.35 2.3
Lattice constant (Å) 6.48 6.06 5.64 5.66 5.43
Resistivity (ohm cm) 5 x 10-3 3.1 x 10-1 3.8 x 108 - -
space
  • n-InSb materials with high electron mobility are used for the magnetoresistive elements.
  • InAs, GaAs, Ge, Si, and InSb materials are used for the Hall elements and Hall ICs.
space
green.gif Structure of the Magnetoresistive Element
space space
space The magnetoresistive element has two terminals. The element for practical use is formed like meanders by means of photolithography, so that it has multiple electrodes on the semiconductor surface to provide high resistance and high output.
space
squareElement Model (meander-formed element)
space
Element Model
space
  • By modifying the shape of the element, a wide range of resistances can be achieved.
  • An element is formed on a magnetic or non-magnetic substrate, depending on its usage. If the priority is high output, a magnetic substrate is used. If the priority is immunity to external magnetic noise, a non-magnetic substrate is used.
space
UP