|
Field-proven
Applications |
 |
 |
Magnetic pattern recognition sensors are suitable for
differentiation of bank note types and patterns printed with magnetic
ink. |
 |
 |
ATMs, cash counters, bill
changers, ticket machines, automatic vending machines, card readers,
and differentiation of E13B codes on gift certificates |
 |
 |
| Note: |
When the sensors detect magnetic codes, if the
coercivity (Hc) of the media is lower than 95 kA/m, the bias magnetic
force of the sensors will damage the magnetic information on the target
media. For detect ion of magnetic codes, consult Murata Manufacturing
Co., Ltd. |
|
 |
To meet various applications for magnetic pattern
differentiation, Murata provides an abundant product lineup. |
 |
- For applications that require long operation (long
life):
--> Select products with intensified wear resistance.
- For applications that require high-speed transport:
--> Select products with intensified wear resistance.
- For applications that require differentiation of many
types of bank notes:
--> Select products that provide a wide detecting width or
multichannels.
- For applications that require space-saving design:
--> Select products with small height.
--> Select products with intensified immunity to external magnetic
noise.
|
 |