murata EnglishChineseJapanese
Region
GlobalNorth AmericaEurope


Home > Magnetic Pattern Recognition Sensors > Application Guides > Wear Resistance Characteristic



lblue.gif Wear Resistance Characteristic
space space
space To satisfy market needs, Murata offers products with intensified wear resistance.
space
Product No. Number of passes Case material
BS05N1 type 8 million Hard chrome plating
BS05W1KFAB 300 million * Special metal
space space
space
(1) The above data are obtained by testing methods specified by Murata.
(2) The target medium is fine quality paper such as Japanese bank notes.
(3) The target medium is transported at a speed of 300 mm/s while under a pressure of 0.49 N.
(4) The above data will be changed by condition under using in application.
Note * : The data are estimated by accelerative testing methods with coutinuous polishing paper.
space
UP