 |
 |
Specifications |
 |
 |
Maximum Ratings |
 |
| Item |
Unit |
Part No. |
| FR05CM21AR |
FR05CM12AL |
FR05CM65AF |
FR12AM32AC |
| Applied voltage |
V |
6 |
5.5 |
16 |
| Insulation resistance |
M ohm |
500 min. |
500 min. |
500 min. |
| Storage temperature |
°C |
-20 to 80 |
-40 to 120 |
-20 to 80 |
| Storage humidity |
%RH |
20 to 90 |
20 to 98 |
 |
 |
Electrical Characteristics (25°C) |
 |
| Item |
Unit |
Part No. |
| FR05CM21AR |
FR05CM12AL |
FR05CM65AF |
FR12AM32AC |
| Rated voltage |
V |
5 |
5 |
12 |
| Input resistance |
k ohm |
0.7 to 1.5 |
0.2 to 1.0 |
0.1 to 1.0 |
 |
| Output impedance |
ohm |
 |
 |
 |
330±10% |
| External load resistance |
ohm |
 |
 |
 |
500 min. |
| Bias voltage |
A/B phase |
V |
2.5±0.25 |
2.5±0.325 |
2.5±0.5 |
 |
| Z phase |
V |
 |
 |
2.5±0.5 |
 |
| Gap |
mm |
 |
0.15 |
0.15 |
 |
| Difference between voltage at normal rotation and at reverse rotation |
mV |
 |
±55 |
A/B phase: ±30,
Z phase: ±55 |
 |
| Output voltage |
 |
mVp-p |
500 min. |
500 min. |
A/B phase: 300 min.
Z phase: 600 min. |
H4.5, L0.5 |
| Gap |
mm |
0.2 |
0.15 |
0.15 |
0.3 |
| Applied voltage |
V |
5±0.002 |
5±0.002 |
5±0.002 |
12±2 |
| Gear's module |
 |
1 |
0.4 |
0.4 |
0.635 |
| Duty ratio |
 |
 |
 |
 |
T/2±2T/9 |
| Phase difference |
 |
 |
AB90±5° |
AB90±5°A , B 180±10° |
AB90±40 |
| Detectable gear |
 |
Module |
0.3 to 1.0 |
0.4 |
A/B phase: 0.4,
Z phase: Single indented tooth |
0.635 |
| Rotation frequency of target gear |
rpm |
 |
1300±100 |
1500±100 |
 |
| Response frequency |
KHz |
0 to 100 |
0 to 20 |
| Operating temperature range |
°C |
-10 to 70 |
-10 to 80 |
-10 to 70 |
| Operating humidity range |
%RH |
20 to 90 |
20 to 90 |
 |
| Current consumption |
mA |
 |
 |
 |
to 100 |
 |
- FR12AM32AC is a rectangular wave output type that incorporates a waveform shaping circuit.
|
 |
| Part No. |
FR05CM21AR |
FR05CM12AL |
FR05CM65AF |
FR12AM32AC |
| Enclosure |
Brass |
Brass |
Stainless steel |
Brass |
| Terminal type |
Lead wire |
Pin |
Pin |
Connector |
 |
- FRO5CM65AF with a stainless steel enclosure is highly resistant to corrosion.
|
 |
|