"MAGICSTRAP®" can be easily assembled by means of reflow soldering and adhesive (electrically conductive or non-conductive). Even if non-conductive adhesive is used, communication will take place when "MAGICSTRAP®" is bonded onto the antenna, and the RFID tag will function correctly.
"MAGICSTRAP®" can comply with international standard EPC/gC1G2. It is an ultra-miniature (3.2 x 1.6 x 0.55mm) robust package with impedance transformation function. "MAGICSTRAP®" can be bonded onto antenna over a wide range (±500μm). In addition, "MAGICSTRAP®" supports wide UHF band (860-960MHz) for world wide use in a single design.
RFID Devices