Trimmer Potentiometer
Part Number: PVZ3G Series
|
Size
Applications
- Low profile LCDs, low profile optical pickups and low profile RF modules
Features
- Nominal total resistance value: 220 to 2.2Mohm
- Gold-plated metal terminals are used.
- Operating temperature range: -40 to 85°C
|