Home
>
New Product Information
>
Ceramic Resonator ("CERALOCK")
Ceramic Resonator ("CERALOCK")
Part Number: CSTCW_X_M Series
Size
2.5x2.0x0.5mm
Applications
IC cards, HDDs, etc.
Features
Ultra low-profile, small type
Oscillating frequency: 25.00 to 48.00MHz
Total frequency tolerance: Certified for +-2500ppm (0 to 70°C)
October 2006 CEATEC
|
Site Map
|
History
|
Terms of use
|
Privacy Policy
|