Global / MURATA MANUFACTURING CO., LTD.
Help

Commercializing "Thermo-String" a Small, High-Precision and Flexible Lead Thermistor for Temperature Sensing

October 5, 2009

Murata Manufacturing Co., Ltd.
President/ Statutory Representative Director: Tsuneo Murata

Thermo-String

Overview

Murata Manufacturing Co., Ltd. has commercialized “Thermo-String,” a small, high-precision temperature-sensing device utilizing Chip POSISTOR® or a chip NTC thermistor as the detector element. This “Thermo-String” allows for temperature sensing in a tight space due to its ultra small sensing device at less than 1.6 x 0.8 [mm] and coated lead wire with flexible length between 25mm and 150mm. A Chip NTC thermistor used at the detector element enables a lineup with an extensive range of resistance and B-values*.

While an NTC thermistor is generally used at the sensing device, Murata’s overheat detection chip PTC or POSISTOR® may be used in its place simplifying the temperature sensing circuit.

*B-value: A constant representing the variance in resistance corresponding with the temperature

Background

Temperature control becomes more vital as electric equipment become smaller and more densely mounted. Use of lithium-ion rechargeable batteries is increasing becoming more common not only for note-size PCs, but also electric tools and HEVs, creating stronger demands for overheat detection of their battery cells. NTC thermistors, with their varying resistance according to the temperature change, are widely used for temperature sensing of electronic equipment, allowing “Thermo-String” to accommodate a wide range of temperature sensing demands that are now becoming ever stronger. Also, utilizing characteristics of Murata’s PTC thermistor or POSISTOR®, where the resistance value rapidly increases above a certain temperature, allows for more simplified temperature sensing circuit.

Features

  • Introducing chip NTC thermistor as the temperature sensing device, offering a wide variation in resistance values and B-values
  • Realizing much smaller sensing device (diameter at the tip) at less than 1.6mm
  • Introducing flexible coated lead wire, allowing for wiring in very tight areas within electronic equipment
  • Accommodating lead wire length between 25mm and 150mm
  • Use of a chip PTC POSISTOR® for overheat detection is optional
  • Halogen-free (except for some models)

Part Number

Series Part Number Sensing temperature
NTC lead
For general consumer market
NXFT15*** -40℃~125℃
NTC lead
For automobile electrification
NXFS15*** -40℃~150℃
PTC lead
For general consumer market
PXFT15*** 55℃~130℃
-40℃~140℃
(operating temperature)
PTC lead
For automobile electrification
PXFS15*** (Under development) 55℃~130℃
-40℃~150℃
(operating temperature)

External Size

  Dimensions (mm) notes
D 1.2±0.4 Resin width
T 1.2±0.4 Resin width
L 25~100±2
110~150±3
Full length
L1 3+2/-1 Soldering part
d 0.30±0.05 Lead wire Diameter
External Size

Production

300 thousand units per month in August 2009

Sample Price

20 Yen (or about $0.23 at 90 yen /dollar) /per unit (NXFT series)
Varies depending on the specification and the amount.

NOTE

This is a PDF file. is required to view, print, or download this file.

This document file is in RSS (XML) format. An "RSS reader" is required to read this file.

Contact Us

Advertisement

About RSS Feed

CSR Activities

Home > News > News Release > 2009 > Commercializing "Thermo-String" a Small, High-Precision and Flexible Lead Thermistor for Temperature Sensing

Help

Global / MURATA MANUFACTURING CO.,LTD.