| Category |
Size (mm) |
Pin |
Type |
Note |
Part Number |
PDF/Spec |
| SAW Filter |
1.35x1.05x0.6 |
5pin |
CDMA800/TDMA800/E-AMPS/GSM850 Tx |
Unbalanced |
SAFEB836MAL0F00 |
(86.5KB)
|
| CDMA800/TDMA800/E-AMPS/GSM850 Rx |
Balanced |
SAFEB881MFM0F00 |
(91.5KB)
|
| CDMA1900 Rx |
Balanced |
SAFEB1G96FL0F00 |
(87.7KB)
|
| 2.0x1.6x0.6 |
4pin |
CDMA800/TDMA800/E-AMPS/GSM850 Tx |
Unbalanced |
SAFEF836MAL0F00 |
(85.5KB)
|
| CDMA1900 Rx |
Unbalanced |
SAFEF1G96KC0F00 |
(85.6KB)
|
| 2.5x2.0x1.0 |
4pin |
CDMA1900 Tx |
Unbalanced |
SAFSE1G88KC0T00 |
(88.1KB)
|
| SAW Filter (Dual) |
2.5x2.0x0.6 |
10pin |
CDMA800/1900 |
Balanced, LH Type |
SAWES881MCR0F00 |
(148KB)
|
| 2.5x2.0x0.9 |
8pin |
CDMA1900 Tx |
Unbalanced |
SAWTF1G86LA3T00 |
(127KB)
|
| SAW Duplexer |
3.0x2.5x0.8 |
9pin |
CDMA800/TDMA800/E-AMPS/GSM850 |
|
SAYZW836MAA0F00 |
(167KB)
|
| CDMA800/TDMA800/E-AMPS/GSM850 |
|
SAYZW836MAF0F00 |
(166KB)
|
| 3.8x3.8x1.2 |
12pin |
CDMA800/TDMA800/E-AMPS/GSM850 |
|
SAYDV836MAB0F00 |
(175KB)
|
| 5.0x5.0x1.7 |
12pin |
CDMA1900 |
|
SAYHP1G88ED0F00 |
(208KB)
|
| Chip Multilayer Diplexer |
2.0x1.25x1.05 |
6pin |
CDMA |
800/1900MHz |
LFD21859MDP1A049 |
|
| CDMA |
800/1900MHz |
LFD21859MDP2A076 |
|
| Chip Multilayer Hybrid Coupler |
2.0x1.25x1.05 |
6pin |
CDMA Tx |
20dB |
LDC211G8820B-042 |
|
| CDMA Tx |
10dB |
LDC21836M10B-028 |
|
| CDMA Tx |
20dB |
LDC21836M20B-027 |
|
| CDMA Tx |
Divider |
LDD211G7503A-067 |
|
| CDMA Tx |
Divider |
LDD21967M03A-068 |
|
| 3.2x2.5x1.0 |
6pin |
CDMA Tx |
3dB |
LDC32900M03B-703 |
|