This software provides you with the detail characteristics data of MLCC(chip monolithic ceramic capacitor) under various conditions such as ripple current, temperature, DC voltage, and AC voltage. This free software will aid you in designing your circuit.
- Temperature rise characteristics
Temperature rise characteristics show the temperature rise that occurs when high frequency current is applied to the MLCC. It also shows the allowable range of current, voltage, apparent power, and effective power for your frequency.
- Capacitance-temperature characteristics
Capacitance-temperature characteristics show the capacitance change ratio within the recommended temperature range of the MLCC when DC voltages from 0 to the rated voltage are applied to the MLCC.
- Capacitance-DC voltage characteristics
Capacitance-DC voltage characteristics show the capacitance change ratio when DC voltages from 0 to the rated voltage are applied to the MLCC.
- Capacitance-AC voltage characteristics
Capacitance-AC voltage characteristics show the capacitance change ratio when AC voltages up to 5 volts are applied to the MLCC.
This software is updated from ver.2.14.0 to ver.2.15.0 in October, 2008.
The users of the previous version are strongly recommended to update to this latest version.
What's new
- The supported items have been expanded into 741 items.
Main Window
- Easy operation due to using Windows interface.
- Fast calculation of data and graphs such as ;
-Temperature rising characteristics
-Scope of allowable
-Capacitance-DC voltage characteristics
-Capacitance-temperature characteristics
The coming CD-ROM updated version.
Please contact nearest sales representatives.
If you have a question about this tool, please contact us from here.
|