| No |
Targets for fiscal 2006 |
Results from fiscal 2006 |
Achievement |
| 1 |
Reduction of electricity consumption
Number of the production basic unit 2% reduction (BM FY2005) |
Production basic unit: 2.2 (FY2005: 2.25) |
○ |
| 2 |
Reduction of heavy oil consumption
Number of the production basic unit 2% reduction (BM FY2005) |
Production basic unit: 0.014 (FY2005: 0.018) |
○ |
| 3 |
Reduction of thinner consumption
Number of the production basic unit 1% reduction (BM FY2005) |
Production basic unit: 0.0047 (FY2005: 0.0072) |
○ |
| 4 |
Reduction of epoxy resin consumption
Number of the production basic unit 1% reduction (BM FY2005) |
Production basic unit: 0.0058 (FY2005: 0.0092) |
○ |
| 5 |
Reduction of MEK consumption
Number of the production basic unit 1% reduction (BM FY2005) |
Production basic unit: 0.0017 (FY2005: 0.0024) |
○ |
| 6 |
Reduction of xylene consumption
Number of the production basic unit 1% reduction (BM FY2005) |
Production basic unit: 0.00027 (FY2005: 0.00035) |
○ |
| 7 |
Reduction of the PFC atmosphere discharge
Target: 8,736tons-CO2/year |
8,636tons-CO2/year |
○ |
| 8 |
Reduction of waste discharge
Target: Lower than production basic unit 0.0786 |
Production basic unit: 0.082 |
× |
| 9 |
Reduction of water consumption
Target: 64,495m3 |
62,205m3 |
○ |
| 10 |
Promotion of the local contribution activity |
Enforcement of neighboring local cleaning Twice enforcement of the environmental learning in the elementary school |
○ |