murata EnglishChineseJapanese
Region
GlobalNorth AmericaEurope


Home > Products for Automotive > Products > Products for Radio Communication
  • Development
  • Products
  • For Information
  • For Comfort/Accessory
  • For Powertrain
  • For Safety
  • Products for ECU
  • Products for Radio Communication
  • Sensor and Other Products
  • Technology
  • Value for Market
  • Related catalog

Murata Products for Automotive

Products

Products for Radio Communication

Muratas wireless communication devices are backed by many years of experience and field records.
Antennas, filters, composite modules comprising a high-frequency analog circuit; Murata has a wide range of accumulated elemental technologies and experience as a leading manufacturer of high-frequency components for cellular phones and mobile information terminal markets. Murata is advancing ITS and INFOTAINMENT with its high frequency technology.

-300MHz(LF-VHF Band)

Antenna Coils

Application: RKE
·Format and electrical specification may be individually designed according to customer requests.

[Receiving]

  • Compact (Door-handle-built-in type: L 11.0×W 4.2×H 2.8mm)
  • High reception (1.7V/μT tuning sensitivity)
  • High Q (Q= approximately 60)
  • Resists shock and dropping
    (Cleared free-fall test at 3.0m and 30 times)
Antenna Coil for Receiving Size (mm) Inductance(mH) Resistance(Ω) Q Receiving Sensitivity (V/µT) Operating Temperature Range (°C)
11.0×4.2×2.8 2.8 (±5%)
21 (±5%) 60(typ.) 1.7 -40 to +85

[Sending]

  • Compact (Door-handle-built-in type: L 70×W 16×H 7mm)
  • High output (3.0V/1.15App, Approximately 5nTrms at 1.0m distance)
  • Resises shock and dropping
Antenna Coil for Transmitting Size (mm) Inductance(mH) Frequency(kHz) Q Magnetic Flux Density (nTrms/1m) Operating Temperature Range(°C)
70×16×7.0 400 to 500 125,134 100 to 150 5 -40 to +85
Ceramic Filters (CERAFIL®)

Application: RKE/TPMS

  • Applicable for Sn-Ag-Cu based lead-free re-flow soldering (peak temperature 260°C)
  • Support 1,000 cycles for thermal shock (-55 to +85°C)
  • Compact and low profile (L 3.45×W 3.1×H 1.4mm)
    *H is the maximum value while L and W are nominal values.
Part Number Center Frequency (MHz) 3dB Bandwidth (kHz)
SFECF10M7DF00S0-R0 10.700 fn±145 min.
SFECF10M7GF00S0-R0 10.700 fn±45 min.
SFECF10M7FF00S0-R0 10.700 fn±65 min.
SFECF10M7HF00S0-R0 10.700 fn±25 min.
Ceramic Discriminators

Application: RKE/TPMS

  • Applicable for Sn-Ag-Cu based lead-free re-flow soldering (peak temperature 260°C)
  • Compact and low profile (L 4.5×W 2.0×H 1.0mm)
    *H is the maximum value while L and W are nominal values.
Part Number IC
CDSCB10M7GF123S-R0 TA31275FN (TOSHIBA)
CDSCB10M7GF107S-R0 TA31272FN (TOSHIBA)
CDSCB10M7GF112S-R0 TK14583V (TOKO)
*The above mentioned are just examples for reference. Please contact Murata sales representative for other ICs.
BGS Filters

Application: Receiving IF filter for on-board ETC/DSRC equipment

  • Compact (L 3.0×W 3.0×H 1.15mm)
  • Low loss and high attenuation
  • Commercialized using BGS wave, which is a surface acoustic wave (Murata’s original technology)
Part Number Center Frequency (MHz) 3dB Bandwidth (MHz) 15MHz Point (dB)
MKFCC40M0CD0P00 40 11.75 20 min.
Top of page

300MHz-3GHz(UHF Band)

&Chip Multilayer LC Filters

Application: ETC/RKE

Use Use Size (EIA)
LFB185G78SG Band Pass Filter for ETC 1206 (1.6×0.8×0.7mm)
LFB32315MSC Band Pass Filter for RKE 1210 (3.2×2.5×1.65mm)
LFB32433MSC
Dielectric Duplexers (GIGAFIL®)

Application: GPS/VICS/XM Radio/Satellite Radio

  • Its temperature stability is good due to the use of a dielectric body with low temperature coefficient (less than 0±5ppm/°C).
  • Allows lead-free solder mounting
  • Compactness and high performance are achieved with dielectric ceramic technology, copper electrode plating technology and high frequency filter design technology.
Series Use
DFCB21G57/DFCH21G57 Band Pass Filter for GPS
DFCB22G50/DFCH22G50 Band Pass Filter for 2.5GHz VICS
DFCB22G33/DFCB32G33/DFCL22G33/DFCL32G33 Band Pass Filter for XM Radio
DFCB22G32/DFCB32G32 Band Pass Filter for Sirius Radio
SAW Filters

Application: RKE/TPMS

  • Low loss and high attenuation
Series Center Frequency (MHz) Operating Temperature Range (°C) Size (mm)
SAFDC 312, 315, 433 -40 to +85 3.0×3.0×1.15
SAW Resonators

Application: RKE/TPMS

  • Compact (L 3.0×W 3.0×H 1.15mm)
  • Workable with low tolerance at ±50ppm (300MHz/400MHz bands).
Part Number
Type Frequency Range (MHz)
Tolerance (ppm)
SARCC315M00CXB0 300MHz Band 304 to 315 150 (150 to 250kHz)
SARCC433M92CXB0 400MHz Band 418 to 479 ±150/433MHz(±150 to ±1250kHz)
Chip Coils

Applications: impedance matching with antennas and SAW filters, choke coils for high-frequency circuits such as PA

  • Wide variation in inductance value
  • The high self resonant frequency realizes high Q value and stable inductance at high frequency.
  • Low DC resistance design is ideal for low loss, high output and low power consumption.
Series Type Size (EIA) Inductance (nH) Rated Current (mA)
LQW04A Wire Wound Type 03015 1.1 to 33 140 to 990
LQW15A 0402 1.3 to 120 110 to 1200
LQW18A 0603 2.2 to 470 75 to 1400
LQG15H Monolithic Type 0402 1.0 to 270 110 to 300
LQG18H 0603 1.2 to 100 300 to 500
Wireless Communication Module

Application: Bluetooth®

  • Bluetooth® ver. 1.2 compliant Compact:
    [20.5×15.6×2.7mm (Typ.)]
  • Power class: class 2 Usable Profiles:
    [HFP/HSP/DUN/OPP/A2DP/AVRCP, etc. Chip Set: TOSHIBA]
  • Murata commands the world’s top share in the cellular phone Bluetooth® module shipments (2005)
  • Since the circuit module has a built-in RF filter, RF circuit including SWs, and BB function, it helps to eliminate the need for customers to come up with a Bluetooth® design
  • Murata is a participant in Bluetooth SIG and MCPC.
Top of page

3GHz-(SHF Band)

RF Module

Application: ETC

  • 3.3V single power supply, built-in rectifier circuit, and low power consumption (during no signal input)
  • RF module with built-in LNA/PA, transmitting output adjustment ATT, ASK modulator, SW, local SW and BPF
Part Number Supply Voltage (V) Frequency(GHz) Module Composition Size (mm)
RZWJG5G80CMAC00 3.3 5.8 BPF+ANT SW Rx LNA+MIX Local SW 7.6×6.5×1.5
Tx PA+ASK+ATT


Top of page